Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Parker Electromechanical
Description
PS, PX - Generation II Stealth Gearhead "In-Line"
Bill of material
PS60-003-L2
PN
Part No.
PS60-003-L2
SERIES
Series
PS/PX Series
C1
Gearhead Series
C2
Frame Size
C3
Ratio
C4
Backlash
C5
Mounting Kit
A
A Square Flange
62 mm (2.441 in)
B
B Bolt Hole
5.5 mm (0.217 in)
C
C Bolt Circle
70 mm (2.756 in)
D
D Pilot Diameter
50 mm (1.969 in)
E
E Output Shaft Diameter
16 mm (0.630 in)
F
F Output Shaft Length
40 mm (1.575 in)
G
G Pilot Thickness
11 mm (0.433 in)
H
H Flange Thickness
8 mm (0.315 in)
I
I Housing Diameter
82 mm (3.228 in)
J
J Housing Recess
5 mm (0.197 in)
K
K Recess Length
24.5 mm (0.965 in)
L
L Length
59.8 mm (2.354 in)
M
M Distance from Shaft End
2 mm (0.079 in)
N
N Keyway Length
25 mm (0.984 in)
O
O Key Height
18 mm (0.709 in)
P
P Keyway Width
5 mm (0.197 in)
Q
Q Shoulder Height
0.5 mm (0.019 in)
R
R Shoulder Diameter
22 mm (0.866 in)
S
S Tap & Depth (end of shaft)
M5x12
T
T Rear Housing Thickness
20.3 mm (0.799 in)
AD
AD Gearhead Adapter Length
-
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models