Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Nason
Description
PS Series - 3 Position Multi-Position Cylinder
Bill of material
PS-32X1-2MF
PN
Part No.
BORE
Bore
MODEL
Model
STROKE
1st Stroke (1mm Increments)
mm
Enter value for STROKE
1st Stroke (1mm Increments)
mm
cm
inch
ft
STROKET
Total Stroke (1mm Increments)
mm
Enter value for STROKET
Total Stroke (1mm Increments)
mm
cm
inch
ft
MOUNTING
Mounting
MAGNETIC
Magnetic
EM
Threads (Mountings and Ports)
HS
Seals
RE
Rod Eye
RS
Rod Stud
REXT
Rod Extensions
CRE
Custom Rod Extensions
mm
UR
Urethane Shock Pads
PR
Max. Operating Pressure
1.4 MPa (200 PSI)
TR
Temperature Rating
-10˚C to 93˚C (14˚F to 200˚F)
A
INCH (mm)
B
B Port
C
C Tap
CD
INCH (mm)
D
D Tap
E
INCH (mm)
F
INCH (mm)
G
INCH (mm)
H
INCH (mm)
I
INCH (mm)
J
INCH (mm)
K
INCH (mm)
L
INCH (mm)
M
- INCH (mm)
N
- INCH (mm)
T
T Rod Dia.
INCH (mm)
U
INCH (mm)
V
INCH (mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Nason
    LC Series - 12mm to 63mm Bore, Pneumatic, Load-Carrying
    AirTAC
    MU - Mini free mount cylinder
    Nason
    Solid State Limit Sensors - Accessories
    Festo
    ADVUP - Multi-position cylinder
    EMC
    TBCT - Standard cylinder
    Baldor Reliance
    Clutch / Brake Modules - Clutches and Brakes
    Nason
    BS Series - 3 Position Back to Back Cylinder
    Nason
    SM - Fixed Setpoint Low-Pressure Switch - 250 psi Max Operating Pressure
    Nason
    L Series - 12mm to 152mm Bore, Pneumatic, Compact
    Festo
    SG - rod clevis
    SXQD
    MD - Multi position fixed cylinder
    SMC
    RZQ - 3 Position Cylinder
    Trelleborg
    Complete piston Type AK - Complete piston Type AK, double acting
    Trelleborg
    Piston Seal Type APDF - Piston Seal Type APDF, single acting
Previews
3D
Dimension
2D
Download CAD models