Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSA121.5-9IRG
Bill of material
PSA121.5-9IRG
PN
Part Number
PSA121.5-9IRG
DESC
Description
DC-DC Melcher™ Positive Switching Regulator, Power 18W, Output 12VDC, 1.5A, Input 18-144VDC, Inhibit Input, Control Input for Output Voltage Adjustment, RoHS Compliant
POWER
Power
18 W
OV
Output Voltage
12 VDC
OC
Output Current
1.5 A
VIN
Voltage Input
18-144 VDC
MT
Mounting Type
Through Hole
ISOLATION
Isolation
Non-Isolated
OT
Operating Temperature
-40 to 71 °C
DIMENSION
Dimension
70.1 x 50.8 x 25.4
NOO
Number of Outputs
1
VOUT1
Vout 1
12 VDC
LOUT1
Iout 1
1.5 A
AFO
Auxiliary functions and options
Inhibit input, Control input for output voltage adjustment
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models