Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSB5A7-9LIRG
Bill of material
PSB5A7-9LIRG
PN
Part Number
PSB5A7-9LIRG
DESC
Description
DC-DC Melcher™ Positive Switching Regulator, Power 35W, Output 5.1VDC, 7A, Input 7-40VDC, Input Filter, Inhibit Input, Control Input for Output Voltage Adjustment, RoHS Compliant
POWER
Power
35 W
OV
Output Voltage
5.1 VDC
OC
Output Current
7 A
VIN
Voltage Input
7-40 VDC
MT
Mounting Type
Chassis Mount
ISOLATION
Isolation
Non-Isolated
OT
Operating Temperature
-40 to 71 °C
DIMENSION
Dimension
105.9 x 69.1 x 32.3
NOO
Number of Outputs
1
VOUT1
Vout 1
5.1 VDC
LOUT1
Iout 1
7 A
AFO
Auxiliary functions and options
Input filter, Inhibit input, Control input for output voltage adjustment
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models