您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
PSC126-7IR
Bel Fuse
Power Solutions
PSC126-7IR
Powered by
CAD模型選擇
{belfuse/power_solutions/psc126_7ir/psc126_7ir.prj},{NB=PSC126-7IR},{SHA256=J+aX2xyFaPUMwOvDuJKEWMDiC1CtsBcrZeAfiglys3A=},{INAME=00025__psc2482d9ir},{PN=PSC126-7IR},{DESC=DC-DC Melcher™ Positive Switching Regulator, Power 72W, Output 12VDC, 6A, Input 18-144VDC, Inhibit Input, Control Input for Output Voltage Adjustment},{POWER=72},{OV=12},{OC=6},{VIN=18-144},{MT=Chassis Mount},{ISOLATION=Non-Isolated},{OT=-25 to 71},{DIMENSION=151 x 88 x 32.3},{NOO=1},{VOUT1=12},{LOUT1=6},{AFO=Inhibit input, Control input for output voltage adjustment}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSC126-7IR
Bill of material
PSC126-7IR
PN
Part Number
PSC126-7IR
DESC
Description
DC-DC Melcher™ Positive Switching Regulator, Power 72W, Output 12VDC, 6A, Input 18-144VDC, Inhibit Input, Control Input for Output Voltage Adjustment
POWER
Power
72
W
OV
Output Voltage
12
VDC
OC
Output Current
6
A
VIN
Voltage Input
18-144
VDC
MT
Mounting Type
Chassis Mount
ISOLATION
Isolation
Non-Isolated
OT
Operating Temperature
-25 to 71
°C
DIMENSION
Dimension
151 x 88 x 32.3
NOO
Number of Outputs
1
VOUT1
Vout 1
12
VDC
LOUT1
Iout 1
6
A
AFO
Auxiliary functions and options
Inhibit input, Control input for output voltage adjustment
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求