Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSC368-7IR
Bill of material
PSC368-7IR
PN
Part Number
PSC368-7IR
DESC
Description
DC-DC Melcher™ Positive Switching Regulator, Power 288W, Output 36VDC, 8A, Input 42-80VDC, Inhibit Input, Control Input for Output Voltage Adjustment
POWER
Power
288 W
OV
Output Voltage
36 VDC
OC
Output Current
8 A
VIN
Voltage Input
42-80 VDC
MT
Mounting Type
Chassis Mount
ISOLATION
Isolation
Non-Isolated
OT
Operating Temperature
-25 to 71 °C
DIMENSION
Dimension
151 x 88 x 32.3
NOO
Number of Outputs
1
VOUT1
Vout 1
36 VDC
LOUT1
Iout 1
8 A
AFO
Auxiliary functions and options
Inhibit input, Control input for output voltage adjustment
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models