Catalog navigation
CAD model selection
Selectable products: 42
HELP_VARIABLE
Company
Parker
Description
PSFA-B EO - Square flange adapter (butt weld)
Bill of material
EO Square flange adapter (butt weld) PSFA80/S/114BS
ERMETO
Order code
INFO
Add. Info
PDF Link
WERKSTOFF
Material selection
Steel, plain oiled
NFBR
Nom. flange size series L=light series; S=heavy series
NFSAE
Nom. flange size SAE
Zoll
NFISO
Nom. flange size ISO (DN)
mm
D1
Diameter
mm
D2
Diameter
mm
D3
Diameter
mm
D4
Diameter
mm
L1
Width
mm
L2
Width
mm
L3
Width
mm
ORING
O-Ring
WEIGHT
Weight
kg
FG
O-ring face/Flat face
PN
PN S
bar
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Parker
    PSFC EO - Square flange clamp
    Parker
    PSF-B EO - Square flange (butt weld adapter coupling)
    Parker
    PSFP EO - Square flange plug
    Parker
    AS EO - SAE Straight flange adapter
    Parker
    PDSF-B EO - Square flange (butt weld connection)
    Parker
    PPCF EO - Cetop square flange plug
    ABB Installation Products
    G-1038-E
    Parker
    PCFF-N EO - SAE Straight 4 bolt flange with NPT thread
    Parker
    PCF-B EO - Cetop square flange (weld connection)
    Parker
    ASL EO - SAE Straight flange adapter
    Parker
    BFW3-G EO - Gear pump flange 90° elbow 3 holes
    Parker
    PF EO - Gear pump flange straight
    Parker
    PWDS-G EO - Gear pump flange 90° elbow 4 holes – aluminium
    Parker
    GFS-G EO - SAE Straight flange adapter
Previews
3D
Dimension
2D
Download CAD models