Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Misumi
Description
PSFCJ, PPSFCJ - Full Length Surface Treated Straight Type
Bill of material
PPSFCJ20-30
PN
Part Number
ST
Surface Treatment
D
mm
ALT1
L Dimension Tolerance Change
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
C
mm
ALT3
Wrench Flats
SC
SC 1mm Increment
mm
W
0 mm
LL1
l1
0 mm
ALT4
Set Screw Flat
FC
FC 1mm Increment
mm
E
E 1mm Increment
mm
HHALT4
h
0 mm
ALT40
Set Screw Flats (Depth Designated Type)
mm
FCJ
FCJ 1mm Increment
mm
EJ
EJ 1mm Increment
mm
HHALT40
HH
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models