Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Misumi
Description
PSFCM, PSFCL, PPSFCM, PPSFCL - Full Length Surface Treated Shafts - Both End Threaded - Both End Threaded with O.D. same as Shaft O.D. Type
Bill of material
PSFCM20-25-F2-B0-P6-T2-S0-Q6
PN
Part Number
TS
Type Selection
ST
Surface Treatment
D
mm
ALT1
L Dimension Tolerance Change
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
ALT9
Shaft End P Change to Fine Thread
PMC
PMC(Fine) Selection
PMS
PMS(Fine) Selection
P
P Selection
T
T 1mm Increment
mm
Enter value for T
T 1mm Increment
mm
cm
inch
ft
S
S 1mm Increment
mm
ALT10
Shaft End Q Change to Fine Thread
QMC
QMC(Fine) Selection
QMS
QMS(Fine) Selection
Q
Q Selection
M
0
Y
(Y) Max.
mm
LSR
Left Side R
mm
RSR
Right Side R
mm
LSC
Left Side C
mm
RSC
Right Side C
mm
ALT3
Wrench Flats
SC
SC 1mm Increment
mm
LL1
l1
0 mm
W
0 mm
ALT4
Set Screw Flats
FC
FC 1mm Increment
mm
E
E 1mm Increment
mm
HHALT4
h
0 mm
ALT16
Shaft End P Undercut
PC
0.0 mm
GGALT16
g
0 mm
ALT17
Shaft End Q Undercut
QC
0.0 mm
GGALT17
g
0 mm
ALT40
Set Screw Flats (Depth Designated Type)
mm
FCJ
FCJ 1mm Increment
mm
EJ
EJ 1mm Increment
mm
HHALT40
HH
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models