Catalog navigation
CAD model selection
Selectable products: 35
HELP_VARIABLE
Company
RCM
Description
PSH - Punch DIN 9861 Shape D / ISO 6752
Bill of material
Punch DIN 9861 Shape D / ISO 6752 4.00X71
TYPE
Type
PSH
CODE
Code
DESCRIPTION
Description
D
Diameter
mm
Enter value for D
Diameter
mm
cm
inch
ft
D1
Diameter
mm
K
mm
R
mm
L
MAT
Material
HSS - High speed Steel
DG
Hardness body
HRC 64 +-2
DT
Hardness head
HRC 52 +- 3
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    RCM
    ESD - Ejector pin hardened DIN 1530 Shape A / ISO 6751
    RCM
    MBL - Matrix with collar DIN 9845 Shape B
    RCM
    PTCH - Punch blank with ISO 8020 A
    RCM
    ESF-T - Ejector pin hardened DIN 1530 Shape AH / ISO 6751
    RCM
    SMB - ISO 8977 - Headed matrix ISO8977
    RCM
    SPR - ISO 8020 B - Regular punches
    RCM
    VGR - Shoulder screw
    RCM
    PTCHE - Punch blank with ejector pin ISO 8020 E
    RCM
    MAC - Matrix without collar DIN 9845 Shape A
    RCM
    PTRH - HSS Strengthened head punches
    RCM
    PSK - Punch DIN 9861 Shape D / ISO 6752
    RCM
    SBJ - ISO 8020 E - Regular punches blanks
    RCM
    SPJ - ISO 8020 F - JEK punches
    RCM
    MAL - Matrix without collar DIN 9845 Shape A
Previews
3D
Dimension
2D
Download CAD models