Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSK4812-9EG - Bel Power Solutions
Bill of material
PSK4812-9EG
PN
Part Number
PSK4812-9EG
DESC
Description
DC-DC Melcher™ Positive Switching Regulator, Power 576W, Output 48VDC, 12A, Input 58-144VDC, Inrush Current Limitation, RoHS Compliant
POWER
Power
576 W
OV
Output Voltage
48 VDC
OC
Output Current
12 A
VIN
Voltage Input
58-144 VDC
MT
Mounting Type
Chassis Mount
ISOLATION
Isolation
Non-Isolated
OT
Operating Temperature
-40 to 71 °C
DIMENSION
Dimension
3U / 16HP cassette
NOO
Number of Outputs
1
VOUT1
Vout 1
48 VDC
LOUT1
Iout 1
12 A
AFO
Auxiliary functions and options
Inrush current limitation
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models