Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
PSKX
Bill of material
PSKX-6-53-M16-1.5-AK
CN
Catalog No.
B
Dimension B -0.04 - -0.02
mm
S
Dimension s min.
11.5 mm
S2
Dimension s2
6 mm
M
Thread
M16x1.5
D
Dimension D
mm
L
Dimension L
mm
D1
Dimension D1
21.9 mm
SD1
Dimension d1
11 mm
L1
Dimension L1
26 mm
L2
Dimension L2
5.5 mm
SD2
Dimension d2
mm
SW1
Dimension sw2
19 mm
SW2
Dimension sw2
24 mm
LOAD
Load min./max.
14/26 N
MASS
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models