Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSL126-9RG
Bill of material
PSL126-9RG
PN
Part Number
PSL126-9RG
DESC
Description
DC-DC Melcher™ Positive Switching Regulator, Power 72W, Output 12VDC, 6A, Input 18-144VDC, Control Input for Output Voltage Adjustment, RoHS Compliant
POWER
Power
72 W
OV
Output Voltage
12 VDC
OC
Output Current
6 A
VIN
Voltage Input
18-144 VDC
MT
Mounting Type
Chassis Mount
ISOLATION
Isolation
Non-Isolated
OT
Operating Temperature
-40 to 71 °C
DIMENSION
Dimension
3U / 8HP cassette
NOO
Number of Outputs
1
VOUT1
Vout 1
12 VDC
LOUT1
Iout 1
6 A
AFO
Auxiliary functions and options
Control input for output voltage adjustment
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models