Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSL5A10-7RC
Bill of material
PSL5A10-7RC
PN
Part Number
PSL5A10-7RC
DESC
Description
DC-DC Melcher™ Positive Switching Regulator, Power 51W, Output 5.1VDC, 10A, Input 8-80VDC, Control Input for Output Voltage Adjustment, Thyristor Crowbar
POWER
Power
51 W
OV
Output Voltage
5.1 VDC
OC
Output Current
10 A
VIN
Voltage Input
8-80 VDC
MT
Mounting Type
Chassis Mount
ISOLATION
Isolation
Non-Isolated
OT
Operating Temperature
-25 to 71 °C
DIMENSION
Dimension
3U / 8HP cassette
NOO
Number of Outputs
1
VOUT1
Vout 1
5.1 VDC
LOUT1
Iout 1
10 A
AFO
Auxiliary functions and options
Control input for output voltage adjustment, Thyristor crowbar
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models