Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSL5A10-9IG
Bill of material
PSL5A10-9IG
PN
Part Number
PSL5A10-9IG
DESC
Description
DC-DC Melcher™ Positive Switching Regulator, Power 51W, Output 5.1VDC, 10A, Input 8-80VDC, Inhibit Input, RoHS Compliant
POWER
Power
51 W
OV
Output Voltage
5.1 VDC
OC
Output Current
10 A
VIN
Voltage Input
8-80 VDC
MT
Mounting Type
Chassis Mount
ISOLATION
Isolation
Non-Isolated
OT
Operating Temperature
-40 to 71 °C
DIMENSION
Dimension
3U / 8HP cassette
NOO
Number of Outputs
1
VOUT1
Vout 1
5.1 VDC
LOUT1
Iout 1
10 A
AFO
Auxiliary functions and options
Inhibit input
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models