Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AIRBEST
Description
PSPD - Double Springs heavy-duty type level compensator
Bill of material
PSPD-E25G2M-M20
SERIES
Series
PSPD
BS
Buffer style
E:Extermal spring
BS1
Buffer stroke
RT
Rotating type
SCC
Suction cup connection
MT
Mounting thread
M1
G1/8 mm
M2
G1/4 mm
M3
M20X1.5M mm
H
114.500 mm
LGI
LG1
7.5 mm
LG2
8.500 mm
LG3
40 mm
S1
16 mm
S2
24 mm
S3
17 mm
Y
25 mm
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models