Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
AIRBEST
Description
PSPL - Reductive type buffer support rod
Bill of material
PSPL-I3M5F-M10
SERIES
Series
PSPL
BF
Buffer form
BS
Buffer stroke
BM
Buffering method
VPC
Vacuum port connection
IS
Installation specifications
INFORMATION
information
dimension
H
16.5 mm
L
9.0 mm
Y
3 mm
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Baixar modelos em CAD