Catalog navigation
CAD model selection
Selectable products: 43
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
PSR - 2-phase controlled softstarter;main voltage 208-600V
Bill of material
ABB - 1SFA896209R7000 + PSRC30-600-70 Softstarter
PN
Product Id
EXTTYPE
Extended Product Type
INVDES
Invoice Description
TYPE
Sub Type
DES
Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
MANUID
Product number of the Manufacturer
MANUNAME
Manufacturer Name
ABB
EF007039
Rated operation current Ie at 40 °C Tu
A
EF000215
Type of accessory/spare part
EF002418
Rated operating voltage Ue
V
EF013236
Accessory
EF007053
Rated power three-phase motor, inline, at 230 V
kW
EF013237
Spare part
EF007054
Rated power three-phase motor, inline, at 400 V
kW
EF009214
Internal bypass
EF000458
With display
EF009215
Torque control
EFI07074
EF007074
Rated surrounding temperature without derating
°C
EF003978
Rated control supply voltage Us at AC 50HZ
V
EF003979
Rated control supply voltage Us at AC 60HZ
V
EF003980
Rated control supply voltage Us at DC
V
EF008242
Voltage type for actuating
EF007297
Integrated motor overload protection
EF006668
Release class
EF005474
Degree of protection (IP)
EF011959
Degree of protection (NEMA)
CTN
Customs tariff number
WEBLINK
Deeplink product page
Link to product detail page
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models