Catalog navigation
CAD Model seçimi
Uygun ürünler: 6
HELP_VARIABLE
Company
HellermannTyton
Description
PSRSC-FMCFFSS, gerade Edelstahlverschraubung
Bill of material
HellermannTyton 166-41603
IDNR
Identification
DESCRIPTION14
Short Description
Gerade Edelstahlverschraubung starres Außengewinde
MANUFACTURE19
Manufacturer Type Description
NENNMASS
Nominal diameter
mm
MATERIAL
Material
Edelstahl, rostfrei, Typ SS316 (SS316);Messing vernickelt (NPB);Polyamid 6 (PA6)
FARBE
Colour
Metal (ML)
LAENGEL
Length L
mm
NO_CU_PER_OU
Package Quantity
1
QUANTITY_MIN
Minimum Order Quantity
1
BETRIEBSTE130
Operating Temperature
-50 °C to +135 °C
L
Thread
O
SW main body
mm
M
Thread length
mm
KLEINSTERI134
Inner Diameter min.
mm
R
SW main body II
mm
URL1
Deeplink
Deeplink(de)
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
    HellermannTyton
    PSRSC Conduit
    HellermannTyton
    LTS-FMC Fixed Compression Fitting, Ext.Thread
    HellermannTyton
    PSRSC-90FMC 90° compression fitting
    Hummel
    K-FS PG - Accessories
    HellermannTyton
    ALSS Stainless steel locknuts
    HellermannTyton
    SCSB-FM Fixed Fitting, Ext. Thread
    HellermannTyton
    PSRSC-FMC, straight compression fitting
    VDL
    3.57 C - HOSE NOZZLE
    VDL
    7015 - ADAPTOR NIPPLE
    LAPP
    SILVYN® LTPG-M
    VDL
    3.35 A - NIPPLE
    SERTO
    SO 10020 - Union nut
    SMC
    KFG2N - Union Nut
    VOSS
    Union nuts - Tube connection part, DIN 3870-ALL, ISO 8434-1-N
Previews
3D
Boyut
2D
CAD modeli indir