Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Winkel
Description
PSS15E - Pallet stacker
Bill of material
Pallet stacker PSS15E
PATY
Pallet Storage
PSS15E
TR
Carrying load
max. 450 kg / 15 Paletten
FUNK
function
pallets stack and unpack (only 1 pallet)
LEIS
Power
max. 120 paletts/h with 0,3 m/s conveying speed and 1600 mm of promotion length
HOHEFO
height handling
mm
PAFO
Range size in flow direction
HUBGR
stroke-/gripper drive
LS
Photocell max. Stack height
LB
Diffuse occupancy detector
VK
wiring to terminal boxes
OBFL
surfaces
OBSORA
special surfaces RAL color
DS
documentary language
DAE
documentation number of copies
DACD
documentation CD number
SOND
Special Applications
on request (achievement, dimensions, load...)
GRAN
gripper drive
TRAR
rack
810 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models