Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSS2414-2 - Bel Power Solutions
Bill of material
PSS2414-2
PN
Part Number
PSS2414-2
DESC
Description
DC-DC Melcher™ Positive Switching Regulator, Power 336W, Output 24VDC, 14A, Input 29-60VDC
POWER
Power
336 W
OV
Output Voltage
24 VDC
OC
Output Current
14 A
VIN
Voltage Input
29-60 VDC
MT
Mounting Type
Chassis Mount
ISOLATION
Isolation
Non-Isolated
OT
Operating Temperature
-10 to 50 °C
DIMENSION
Dimension
3U / 12HP cassette
NOO
Number of Outputs
1
VOUT1
Vout 1
24 VDC
LOUT1
Iout 1
14 A
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models