Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSS369-7E - Bel Power Solutions
Bill of material
PSS369-7E
PN
Part Number
PSS369-7E
DESC
Description
DC-DC Melcher™ Positive Switching Regulator, Power 324W, Output 36VDC, 9A, Input 44-144VDC, Inrush Current Limitation
POWER
Power
324 W
OV
Output Voltage
36 VDC
OC
Output Current
9 A
VIN
Voltage Input
44-144 VDC
MT
Mounting Type
Chassis Mount
ISOLATION
Isolation
Non-Isolated
OT
Operating Temperature
-25 to 71 °C
DIMENSION
Dimension
3U / 12HP cassette
NOO
Number of Outputs
1
VOUT1
Vout 1
36 VDC
LOUT1
Iout 1
9 A
AFO
Auxiliary functions and options
Inrush current limitation
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models