Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSS489-7 - Bel Power Solutions
Bill of material
PSS489-7
PN
Part Number
PSS489-7
DESC
Description
DC-DC Melcher™ Positive Switching Regulator, Power 432W, Output 48VDC, 9A, Input 58-144VDC
POWER
Power
432 W
OV
Output Voltage
48 VDC
OC
Output Current
9 A
VIN
Voltage Input
58-144 VDC
MT
Mounting Type
Chassis Mount
ISOLATION
Isolation
Non-Isolated
OT
Operating Temperature
-25 to 71 °C
DIMENSION
Dimension
3U / 12HP cassette
NOO
Number of Outputs
1
VOUT1
Vout 1
48 VDC
LOUT1
Iout 1
9 A
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models