Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BLCH
Description
PST - Brass Sliencer
Bill of material
PST-01
CNSTYPECODE
PST-01
TC
Thread connection
SC
Standard color
A
7.0 mm
B
24.4 mm
H1
12.0 mm
L
3.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models