Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Berger Tools
Description
PSX - Plates for inserts
Bill of material
PSX 446x496-56
ARTNR
PSX-446-496-56-1730
IDNR
Ident number
TYP
Type
446x496
S
Thickness
56 mm
MAT
Material
FT
Fine treatment
1.000
A
496 mm
B
426 mm
C
336 mm
D
150 mm
E
446 mm
F
372 mm
D1
ø
46 mm
D2
ø
40 mm
M
M16
P
31.0 mm
P1
40.0 mm
SM
3 mm
T
7.5 mm
X1
25 mm
X2
12 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models