Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
PSYM, PSYK - Pipe Stands - Welding - Round Flange Type
Bill of material
PSYM40-50
PN
Part No.
MATP
Material of Pipe
1020 Carbon Steel
MATB
Material of Brackets
1018 Carbon Steel
ST
Surface Treatment
NO
Nominal
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
ALT1
L Dimension Tolerance
LTOL
L Tolerance
+/-0.1 mm
D
mm
DTOL
D Tolerance
mm
A
mm
PCD
P.C.D.
mm
DD
d
9 mm
T
mm
W
mm
Z
mm
W1
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models