Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
PT21107 - Powertorque Series
Bill of material
0270-02112
PN
Part No.
0270-02112
MN
Model Number
PT21107S
RATIO
Ratio
STYLE
Style
N/A
GT
Gear Type
H
FS
Frame Size
N/A
OD
Output Diameter
BUSHING KIT REQ'D
DESCRIPTION
Description
PT21107S 9/1
PT
Product Type
Parallel
PL
Product Line
PowerTorque Shaft Mt Reducer
IT
Input Type
Shaft
ID
Input Diameter
0.750 Inch
OT
Output Type
Hollow Bore
A
7.16535 Inch
B
1.8561 Inch
C
3.748 Inch
D
3.19 Inch
E
9.96063 Inch
F
3.69069 Inch
G
2.50 Inch
H
H Min/Max
23.81/29.63 Inch
I
2.03 Inch
J
7.06 Inch
K
4.75197 Inch
L
1.30 Inch
M
3.25 Inch
Q
2.78346 Inch
R
3.55 Inch
S
0.38 Inch
T
0.91805 Inch
U
1.122 Inch
V
V Max Dia
1.4375 Inch
N
Input Shaft N Dia
0.75 Inch
P
Input Shaft P
2.70 Inch
IK
Input Shaft Key
3/16x3/16x1-29/32 Inch
WTL
Wt. Lbs.
45
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models