Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Hub City
Description
PT22115 - Powertorque Series
Bill of material
0270-02122
PN
Part No.
0270-02122
MN
Model Number
PT22115S
RATIO
Ratio
STYLE
Style
N/A
GT
Gear Type
H
FS
Frame Size
N/A
OD
Output Diameter
BUSHING KIT REQ'D
DESCRIPTION
Description
PT22115S 9/1
PT
Product Type
Parallel
PL
Product Line
PowerTorque Shaft Mt Reducer
IT
Input Type
Shaft
ID
Input Diameter
1.125 INCH
OT
Output Type
Hollow Bore
A
8.37795 INCH
B
2.1011 INCH
C
4.23228 INCH
D
3.75 INCH
E
11.4173 INCH
F
4.2985 INCH
G
3.00 INCH
H
H Min/Max
26.94/32.94 INCH
I
2.22 INCH
J
7.32 INCH
K
4.5 INCH
L
1.40 INCH
M
4.06 INCH
Q
2.89 INCH
R
3.68 INCH
S
0.44 INCH
T
1.06 INCH
U
1.22 INCH
V
V Max Dia
3.75 INCH
N
Input Shaft N Dia
1.13 INCH
P
Input Shaft P
3.75 INCH
IK
Input Shaft Key
1/4x1/4x1-15/16 INCH
WTL
Wt. Lbs.
58
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели