Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
PT23203 - Powertorque Series
Bill of material
0270-02132
PN
Part No.
0270-02132
MN
Model Number
PT23203S
RATIO
Ratio
STYLE
Style
N/A
GT
Gear Type
H
FS
Frame Size
N/A
OD
Output Diameter
BUSHING KIT REQ'D
DESCRIPTION
Description
PT23203S 9/1
PT
Product Type
Parallel
PL
Product Line
PowerTorque Shaft Mt Reducer
IT
Input Type
Shaft
ID
Input Diameter
1.250 Inch
OT
Output Type
Hollow Bore
A
9.29134 Inch
B
2.32787 Inch
C
4.88189 Inch
D
4.17 Inch
E
12.9134 Inch
F
4.7762 Inch
G
3.00 Inch
H
H Min/Max
26.94/32.94 Inch
I
2.34 Inch
J
9.22 Inch
K
5.62992 Inch
L
1.59 Inch
M
4.38 Inch
Q
3.3 Inch
R
3.72 Inch
S
0.44 Inch
T
1.06 Inch
U
1.22 Inch
V
V Max Dia
2 3/16 Inch
N
Input Shaft N Dia
1.25 Inch
P
Input Shaft P
3.89 Inch
IK
Input Shaft Key
1/4x1/4x2-13/16 Inch
WTL
Wt. Lbs.
98
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models