Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
PT24207 - Powertorque Series
Bill of material
0270-02142
PN
Part No.
0270-02142
MN
Model Number
PT24207S
RATIO
Ratio
STYLE
Style
N/A
GT
Gear Type
H
FS
Frame Size
N/A
OD
Output Diameter
BUSHING KIT REQ'D
DESCRIPTION
Description
PT24207S 9/1
PT
Product Type
Parallel
PL
Product Line
PowerTorque Shaft Mt Reducer
IT
Input Type
Shaft
ID
Input Diameter
1.438 Inch
OT
Output Type
Hollow Bore
A
10.5906 Inch
B
2.76772 Inch
C
5.57874 Inch
D
4.79 Inch
E
15.1575 Inch
F
5.53212 Inch
G
4 Inch
H
H Min/Max
29.19/35.14 Inch
I
3.44 Inch
J
9.98 Inch
K
6.19291 Inch
L
1.72 Inch
M
4.81 Inch
Q
3.41 Inch
R
3.91 Inch
S
0.50 Inch
T
1.75 Inch
U
1.51 Inch
V
V Max Dia
2 7/16 Inch
N
Input Shaft N Dia
1.44 Inch
P
Input Shaft P
5.21 Inch
IK
Input Shaft Key
3/8x3/8x4 Inch
WTL
Wt. Lbs.
139
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models