Catalog navigation
CAD Model seçimi
Uygun ürünler: 12
HELP_VARIABLE
Company
RCM
Description
PTCH - Punch blank with ISO 8020 A
Bill of material
Punch blank ISO 8020 A 8.00X71
TYPE
Type
PTCH
CODE
Code
DESCRIPTION
Description
D
Diameter
mm
D1
Diameter
mm
K
mm
R
mm
L
MAT
Material
HSS - High speed Steel
DG
Hardness body
HRC 64 +-2
DT
Hardness head
HRC 52 +- 5
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
    RCM
    VGR - Shoulder screw
    RCM
    ESD - Ejector pin hardened DIN 1530 Shape A / ISO 6751
    RCM
    MBL - Matrix with collar DIN 9845 Shape B
    RCM
    SPR - ISO 8020 B - Regular punches
    RCM
    PTRH - HSS Strengthened head punches
    RCM
    SBJ - ISO 8020 E - Regular punches blanks
    RCM
    ESF-T - Ejector pin hardened DIN 1530 Shape AH / ISO 6751
    RCM
    MAL - Matrix without collar DIN 9845 Shape A
    RCM
    MAC - Matrix without collar DIN 9845 Shape A
    RCM
    VBG106 - Bronze prismatic guide with graphite inserts
    RCM
    TBJ - JEK punches blanks
    RCM
    SER - Extended regular punches
    RCM
    SDJ - Center dowel JEK punches
    RCM
    RTN - Head punch retainers
Previews
3D
Boyut
2D
CAD modeli indir