Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
RCM
Description
PTCHE - Punch blank with ejector pin ISO 8020 F
Bill of material
Punch blank with ejector pin ISO 8020 F 10.00X63-3.20X5
TYPE
Type
PTCHE
CODE
Code
DESCRIPTION
Description
D
Diameter
mm
D1
Diameter
mm
K
5 mm
R
mm
J
Diameter
mm
D2
Diameter
mm
Enter value for D2
Diameter
mm
cm
inch
ft
L
mm
L1
mm
Enter value for L1
mm
cm
inch
ft
L2
20 mm
MAT
Material
HSS - High speed Steel
DG
Hardness body
HRC 64 +-2
DT
Hardness head
HRC 52 +- 5
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    RCM
    MBC - Matrix with collar DIN 9845 Shape B
    RCM
    SPJ - ISO 8020 F - JEK punches
    RCM
    MBL - Matrix with collar DIN 9845 Shape B
    RCM
    RPJ - Regular punches
    RCM
    ESF-T - Ejector pin hardened DIN 1530 Shape AH / ISO 6751
    FIBRO
    2203. - Ball-Lock punch, blank, heavy duty
    RCM
    PTCHE - Punch blank with ejector pin ISO 8020 E
    RCM
    PTCH - Punch blank with ISO 8020 A
    STRACK
    SN1860B-HSS - Cutting punch (DIN ISO 8020 B)
Previews
3D
Dimension
2D
Download CAD models