Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
HPS International
Description
PTS - Straight plug for push-lock hose
Bill of material
P8T12SR
REF
Reference
PDF
Link to PDF
Open PDF
CHARACTERISTICS
Characteristics
D
ØD
D1
ØD1
L
L1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HPS International
    PTK - 90° Plug for push-lock hose
    HPS International
    PTD - 45° Plug for push-lock hose
    Camozzi
    Fittings Mod. 5056... and Mod.5086
    Camozzi
    Fittings Mod. 6512
    Camozzi
    Fittings Mod. 5150... and Mod. 5180
    Camozzi
    Fittings Mod.2601
    Camozzi
    Fittings Mod. 5650... and Mod.5680
    Camozzi
    Fittings Mod. 5750... and Mod. 5780
    Camozzi
    Fittings Mod. 7545
    Camozzi
    Fittings Mod. 5052... e Mod. 5082
    Camozzi
    Fittings Mod. 1560
    Camozzi
    Fittings Mod. 5150L and Mod.5180L
    Camozzi
    Quick exhaust valve Mod. VSO 4-1/8
Previews
3D
2D
Download CAD models