Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ptu2000_12_074nd - Bel Power Solutions
Bill of material
PTU2000-12-074ND
PN
Part Number
PTU2000-12-074ND
DESC
Description
Front End DC-DC Power Supply, Power 2000W, Output 12VDC, 167A, Input -40 to -72VDC, Normal Airflow
POWER
Power
2000 W
VIN
Voltage Input
-40 to -72 VDC
OV
Output Voltage
12 VDC
OC
Output Current
167 A
OT
Operating Temperature
-5 to 50 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models