Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
PRiCi FA
Description
PURLH,PURLM,PURLD,PURSH,PURSM,PURSD - Pneumatic Fittings - Urethane Rubber Pushers - Internal Thread
Bill of material
PURLD8
MODEL
Model
LV1
type
MAT
Core Rod Material
Equivalent to SUS304
MATP
Pushers Material
Polyurethane
HNP
PushersHardness
CODE
Code
VAR10
D
mm
FIX02
La
12 mm
FIX04
M×Pitch
M3×0.5
FIX06
R2
1.0 mm
FIX08
S1
5 mm
FIX10
S2
4 mm
FIX12
W
7 mm
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models