Catalog navigation
CAD model selection
Selectable products: 164
HELP_VARIABLE
Company
TE Connectivity
Description
PushBtton Switches
Bill of material
6-2213766-2
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
TEINTERNALDESCRIPTION
TE Internal Description
DUSTPROOF
Dust Proof
PRODUCTTYPE
Product Type
Switch
ILLUMINATED
Illuminated
ACTUATORSTYLE
Actuator Style
SWITCHTYPE
Switch Type
PANELCUTOUTSIZE
Panel Cutout Size
CONFIGURATIONPOLETHROW
Configuration (Pole-Throw)
NUMBEROFACTUATORS
Number of Actuators
OPERATINGFUNCTION
Operating Function
GANGED
Ganged
ESDGROUNDINGTERMINAL
ESD Grounding Terminal
Without
VOLTAGERATINGVAC
Voltage Rating
VAC
VOLTAGERATINGVDC
Voltage Rating
VDC
ACTUATORMATERIAL
Actuator Material
CASEMATERIAL
Case Material
ACTUATORPROFILE
Actuator Profile
BUSHINGSTYLE
Bushing Style
BUSHINGTHREADSIZE
Bushing Thread Size
ACTUATORCOLOR
Actuator Color
SEALTYPE
Seal Type
CAPCOLOR
Cap Color
ACTUATORFORCEG
Actuator Force
g
CONTACTCURRENTRATINGA
Contact Current Rating
A
TYPEOFCONTACT
Type of Contact
TERMINATIONTYPE
Termination Type
SCREWHOLETHREADSIZE
Screw & Hole Thread Size
MOUNTINGTYPE
Mounting Type
MOUNTINGANGLE
Mounting Angle
ATTACHMENTMETHOD
Attachment Method
LOWPROFILE
Low Profile
BUSHINGLENGTH
Bushing Length
BUSHINGDIAMETER
Bushing Diameter
TEMPERATURERATING
Temperature Rating
OILTIGHT
Oil-Tight
PACKAGINGMETHOD
Packaging Method
ACTUATORFORCE
Actuator Force
SNAPACTION
Snap Action
SUPPORTBRACKET
Support Bracket
TACTILE
Tactile
DETENTSTYLE
Detent Style
SWITCHCONTACTPLATINGMATERIAL
Switch Contact Plating Material
PROCESSSEALED
Process Sealed
COMMENT
Comment
CONTACTBASEMATERIAL
Contact Base Material
ACTUATORLENGTH
Actuator Length
BUSHINGLENGTHIN
Bushing Length
in
BUTTONWIDTH
Button Width
ALIAS
Alias #
CAPDIAMETER
Cap Diameter
CAPHEIGHT
Cap Height
PANELCUTOUTSIZEMM
Panel Cutout Size
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SIEMENS
    Front element for push-button actuators
    TE Connectivity
    Pushbutton Switches
    TE Connectivity
    Rocker Switches
    TE Connectivity
    Paddle & Rocker Switches
    C&K Switches
    ATP19
    C&K Switches
    ATPS22
    C&K Switches
    ATP16
    C&K Switches
    ATP22
    Essentra Components
    N-730 MRO Switches Push-Button Switches Momentary Push-Button Switches - Switch Plastic Push-Button Momentary Non-Illuminated
    Concentric Rockford
    HE2000 - Powerpacks
    TE Connectivity
    Micro Relays
    NKK Switches
    Series S - Medium Capacity Standard Size Toggles
    TE Connectivity
    High Current Automotive Relays
    TE Connectivity
    Mini Relays
Previews
3D
2D
Download CAD models