Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
PV Series - Pneumatic Vane Rotary Actuators
Bill of material
PV10-BB2-B
PN
Part No.
PV10-BB2-B
PR
Product
PV Series
C1
Product
C2
Size
C4
Rotation Option
C5
Mounting
C6
Shaft
C7
Ports
C8
Options
C9
Design Series
A
2.280 Inch
B
1.38 Inch
C
0.88 Inch
D
0.3120 Inch
E
0.2580 Inch
F
0.0950 Inch
G
G Full Keyway
0.63 Inch
H
0.19 Inch
I
1.00 Inch
J
0.19 Inch
K
1.000 Inch
L
1.62 Inch
M
0.810 Inch
N
1.220 Inch
O
0.750 Inch
P
P Ports
10-32
R
R Mounting Holes
8-32 x 0.25 DP
E1
0.00 Inch
F1
F1 Woodruff Key
N/A
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models