Catalog navigation
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
C Matic
Description
PV11-FE - Air muffler with stainless steel wire
Bill of material
24010002
CODE
Code
TYPE
Type
MAT
Material
Brass Nickel Plated
D1
L1
mm
L1IN
in
L2
mm
L2IN
in
HEX
mm
HEXIN
in
G
g
GOZ
oz
NL
Noise level at 6 bar
dB
FT
Filtration threshold
100-200 µm
WT
Working Temperature
-10 ÷ 70 °C
WTF
Working Temperature
14 ÷ 158 °F
WP
Working Pressure
0 ÷ 10 bar
WPP
Working Pressure (max)
145 psi
CONF
Conformity
RoHS
AF
Application fields
Pneumatic installations fed with filtered, lubricated air
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model