Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
PVC/EPDM - Overflow Typ 620
Bill of material
620,PVC/EPDM,DN015,DIN
CNSORDERNO
620,PVC/EPDM,DN015,DIN
VK
Valve body
PVC
DG
Seal
EPDM
DN
Nominal Width
FL
Flansch
INFO
Info
D
Ø D
95 mm
SD
Ø d
18 mm
H
Height H
245.1 mm
L
Length L
85 mm
K
LKR Ø K
65 mm
NXD2
n x Ø d2
4xØ14 mm
ST
Width t
12 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models