Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
PVC-U/FKM - Schrägsitzschmutzfänger Typ 51
Bill of material
551134015
CNSORDERNO
order number
551134015
DIC
Seal
FKM
AN
Port
DN
Nominal size DN
mm
GH
Housing
PVC-U/
DB
Data sheet
product Information
SDI
Ø di
15 mm
SDU
Ø du
48 mm
K
LKR Ø K
65 mm
D
Ø D
95 mm
LF
Length Lf
193 mm
SD2
Ø d2
16 mm
SD3
Ø d3
30 mm
H
Height H
81 mm
SB2
Width b2
12 mm
NXSD2
n x Ø d2
4x14 mm
SD
Ø d
- mm
SDR17
- mm
SDR11
- mm
SLSV
Length lsv
- mm
SLS
Length ls
- mm
LSV
Length Lsv
- mm
LS
Length Ls
- mm
SDM
Ø dm
- mm
SLM
Length lm
- mm
SZ
Length z
- mm
SDG
Ø dg
- mm
SLG
Length lg
- mm
LG
Length Lg
- mm
W
Weight W
0.5 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models