Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Funken
Description
PVDF - HoKa ventilation pipe PVDF
Bill of material
PVDF PVDF, inner diameter = 140 - 10008320(LOD=M-300)
CNSORDERNO
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
ART
Article
CNSMAT
Material
PVDF
FAR
Color
nature
DA
Diameter
mm
L
Length
5000 mm
S
Thickness
mm
INFO
Info text
Information
Info text
ASTEXT
Specification
HOKA PVDF vent pipe with plain ends. Round plastic pipe for use in exhaust air systems, connection using a welding process. Outer diameter based on DIN EN ISO 10931, manufacturing process: extrusion. Negative overpressure on request after mechanical, chemical and thermal stress.
HINT
Remark
The specified dimensions are installation dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hoka
    PVDF - HoKa ventilation pipe PVDF
    Hoka
    PP - HoKa ventilation pipe PP
    Hoka
    Pipe 5 mm - HoKa Pipe made of sheets, 5 mm
    Hoka
    PVC - HoKa ventilation pipe PVC
    Hoka
    PVC white - HoKa ventilation pipe PVC white
    SUNCO INDUSTRY CO.,LTD.
    N0000122 - Iron Wing Nut ® (Whitworth)
    HPC
    WING - Wing nut for manual tightening - ANSI B18-17 or stainless steel DIN314 / 315
    Hoka
    PPs - HoKa ventilation pipe PPs
    Funken
    Pipe 10 mm - HoKa Pipe made of sheets, 10 mm
    Funken
    Double sockets - HoKa Double sockets
    FRÄNKISCHE INDUSTRIAL PIPES
    BPET-CC - PET braided hose, cold cut version
    FM
    FLEXIBLE TUBE 100 F/F GREY
    Festo
    MK - Flexible metal conduit
    Flexicon
    FSU - Galvanised steel with PVC coating
Previews
3D
Dimension
2D
Download CAD models