Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
GAMM
Description
PVZ/40X137 - Manopola zigrinata
Bill of material
7317210
CODE
code
MOD
Modello
L
140 mm
D
mm
D1
42 mm
P
132 mm
WGT
weight
g
MAT
Materiale
PVC nero. Foro cieco liscio.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models