Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
GAMM
Description
PVZ/49X125 - Manopola zigrinata con paramano
Bill of material
7317434
CODE
code
MOD
Modello
L
123 mm
D1
mm
D
30 mm
D2
49 mm
P
117 mm
WGT
weight
g
MAT
Materiale
PVC nero. Foro cieco liscio.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
Download CAD models
No generation actions are associated with this part