Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
DMS Diemould (UK)
Description
PW - Sprung core (CUMSA)
Bill of material
PW.081025
PARTNO
Part No.
POS
Position
OPCL
Possibilities for position open/close
< close/open
A
Diameter
mm
B
Length
mm
C
Length
mm
D
Length
mm
E
Length
mm
K
Length
mm
L
Length
mm
R
Thread
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    DMS Diemould (UK)
    PF - Flexible core (CUMSA)
    DMS Diemould (UK)
    EE - Tulip Ejector (CUMSA)
    DMS Diemould (UK)
    UP - Coring Unit (CUMSA)
    D-M-E
    Ejector pins - nitrided - A Typ(e) DIN 1530/ISO 6751, 500°-550°C, Material 1.2344
    DMS Diemould (UK)
    SIN - Imperial Ejector Sleeve Form S Nitrided
    DMS Diemould (UK)
    AS - Ejector Pin Form A Hardened Stainless Steel
    D-M-E
    WZ 1080 Ball bearings - DME -  Mat.: Steel - DIN 625
    D-M-E
    HZ 160 S Hydraulic cylinder - DME
    D-M-E
    FW 1853 Ejector bolt - DME
    D-M-E
    ERB Gland - DME
    D-M-E
    AEP Accelerated ejectors - Pin type - DME
    DMS Diemould (UK)
    UA - Compact Coring Unit (CUMSA)
    DMS Diemould (UK)
    MB - Mini Base (CUMSA)
    DMS Diemould (UK)
    BZ - Locking cylinder
Previews
3D
Dimension
2D
Download CAD models