Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
nVent HOFFMAN
Description
PWD - Air / Water heat exchanger
Bill of material
PWD5302R5
ITEM
Item no.
DETAIL
INFO
Info PDF
Info PDF
DES
Description
MAT
Material
Galvanized steel
IP
Protection
IP 55
H
Height
mm
W
Width
mm
D
Depth
mm
CCAP
Cooling Capacity 400 l/h W10/A35
W
PO
Power W10/A35
W
I
Current W10/A35
A
FUSE
Pre-fuse
6 A
IS
Starting currrent W10/A35
A
UFLOW
Unimpeded airflow
m3/h
N
Noise level
dB
FR
Frequency
50/60 Hz
MASS
Weight
kg
EAN
EAN Code
MI
Mounting instructions
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    nVent HOFFMAN
    EF - High flow filter fan
    nVent HOFFMAN
    PWS - Air / Water heat exchanger
    nVent HOFFMAN
    MCD - Mild steel combinable version, double door enclosure
    nVent HOFFMAN
    MP - Mounting plates
    nVent HOFFMAN
    MPG - One-piece consoles in mild steel
    ETA
    EUPO - Door
    Rittal
    3215 - Air/Water Heatexchanger HD - Performance category 1200 W
    nVent HOFFMAN
    MCS - Mild steel combinable version, single door enclosure
    SMC Corporation
    HED-H - Heat Exchanger
    SMC
    HED-H - Heat Exchanger
    nVent HOFFMAN
    CUH - Roof mounting cooling unit
    nVent HOFFMAN
    EFCS - Protective fan cover
Previews
3D
Dimension
2D
Download CAD models