Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PWD31 - Probe/temperature testing
Bill of material
PWD31-A
CODE
code
PWD31
TYPE
type
Probe,temperature testing
MAT
Current terminal material
Bronze
MAT1
Rubber sleeve material
POM
MAT2
Spring material
SUS304
SUR
Surface treatment of current terminals
nickeling
XZ
Needle axis shape
A
XC
Working Stroke
10.0 mm
XC1
Max.stroke
16.0 mm
TL
Work resilience
300 g
JCZZ
contact resistance(At 25 ° C environment)
10 +1/-1%
GH
Replacement reference usage frequency
50000 times
LINK
Website Link
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models