Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PWD32 - Probe/for high-frequency testing
Bill of material
PWD32-A
CODE
code
PWD32
TYPE
type
Probe,for high-frequency testing
MAT
Pin material
Beryllium
MAT1
Insulation material
teflon
MAT2
Shell material
brass
SUR
Surface treatment of pins
gold-plating
SUR1
Shell surface treatment
gold-plating
XZ
Needle axis shape
A
XC
Working Stroke
3.0 mm
XC1
Max.stroke
4.0 mm
TL
Work resilience
300 g
DL
Rated current
5 A
JCZZ
contact resistance
100
GH
Replacement reference usage frequency
10000 times
LINK
Website Link
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models