Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
PXB-AK - Indexing Plunger - Button style
Bill of material
PXB-6-9-AK
CN
Catalog Number
M
Thread
mm
D
Diameter D
28 mm
D1
Diameter D1
21.9 mm
L
Height L
mm
L1
Height L1
mm
L2
Height L2
mm
L3
Height L3
mm
SW1
19 mm
SW2
mm
B
Diameter B
mm
S
mm
LOAD
Load (N) min./max.
N
AL
Tensile load
200 N
SL
Shearing load
N
FC
For use collar
MASS
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models