Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
PXBS - Indexing Plunger with Lock Mechanism
Bill of material
PXBS-10-12-A
CN
Catalog Number
B
Diameter B
mm
S
Height
mm
M
Thread
P
Pitch
1.5 mm
D
Diameter D
28 mm
D1
Diameter D1
21.9 mm
L
Height L
mm
L1
Height L1
mm
L2
Height L2
mm
LB
Height
mm
SW
Width across flat SW
19 mm
SW1
Width across flat SW1
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models