Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
PXC-NRUD_BPZ:PXC-NRUD
Bill of material
PXC-NRUD Migration Integral(0)
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
SA810ID03
Order number
BPZ:PXC-NRUD
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product name
PXC-NRUD Migration Integral
BUSPROTOKOLL
Bus Protokoll
Bus: TX-I/O island bus to TXB1.PBUS
SA110ID05
Product type (ASN)
PXC-NRUD
SA100ID04
Version Room control units
Without display
SA71012ID04
width
113 mm
SA71012ID05
depth
62 mm
SA71012ID06
height
262 mm
SA71012ID07
mass (net)
0.393 kg
SA700ID06
Maximum ambient temperature (during operation)
0.000
SA810ID04
DataNorm number
BPZ:PXC-NRUD
SA810ID06
GTIN number
7612914055309
SA810ID10
Description text
Adapter plug-in card for Integral NK modules, integrates 48 Integral data points in Desigo
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID12
Status of the manufacturer's catalog
20210530
ETIMCLASSC
ETIM classcode
EC001666
ETIMCLASSN
ETIM classname
Temperature controller for distribution board
IFCEXPORT
IfcExportAs
IfcController.PROGRAMMABLE
OMNICLASSNU
OmniClass number
23-27 15 00
OMNICLASS
OmniClass title
Building Automation and Control
UNICLASSC
Uniclass Code
Pr_75_75_18
LINK
http://www.siemens.com/btproduct?BPZ:PXC-NRUD
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Baixar modelos em CAD